(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shock Absorbing Spring Caster I-B High-Speed Coil Model SAJB-TO Bracket Set (No Wheels) (Part Numbers)

[Features]Caster compatible with wheel diameter of 200 mm and mounting seat length of 140 mm.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

SAJB-TO-200

Part Number
SAJB-TO-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,756,170 IDR

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With buffer Properties Quiet Stopper (Detail) With freely stopper
Fitting Material Steel Mounting Hole Type Slotted Holes Mounting Hole Pitch Length(mm) 115(105)
Mounting Hole Pitch Width(mm) 115(105) Mounting Seat(mm) 140 Mounting Seat Width(mm) 140
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Metal Fitting Color (Finish) Bright Chromate Plating Specifications Bracket Set (without wheels)
Applicable wheel diameter(φ mm) 200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)