(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shock Absorbing Spring Caster I-A Center Coil Modell SAJ-HO and SAJB-HO Bracket Sets (No Wheels)

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
SAJ-HO-150
SAJ-HO-200
SAJB-HO-150
SAJB-HO-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStopper (Detail) Applicable wheel diameter
(φ mm)

1,317,000 IDR

1 Piece(s) 12 Day(s) or more No150

1,368,333 IDR

1 Piece(s) 12 Day(s) or more No200

1,555,000 IDR

1 Piece(s) 12 Day(s) or more [With Rotation Stopper] With freely stopper150

1,555,000 IDR

1 Piece(s) 12 Day(s) or more [With Rotation Stopper] With freely stopper200

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With buffer Properties Quiet Fitting Material Steel
Mounting Hole Type Round hole Mounting Hole Pitch Length(mm) 112 Mounting Hole Pitch Width(mm) 112
Mounting Seat(mm) 140 Mounting Seat Width(mm) 140 Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Metal Fitting Color (Finish) Bright Chromate Plating Specifications Bracket Set (without wheels)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)