(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ultra Heavy Load Caster 1000 for Low Floors: Model DHJB Bracket Set (No Wheels)

[Features]Caster compatible with wheel diameter of 80 mm and 100 mm and mounting seat length of 112 mm.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

DHJB-U

Part Number
DHJB-U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,836,112 IDR

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Low Floor Heavy Load Stopper (Detail) With freely stopper Fitting Material Steel
Mounting Hole Type Slotted Holes Application OA equipment, information and communication equipment Load Category Heavy Load
Metal Fitting Color (Finish) Bright Chromate Plating Specifications Bracket Set (without wheels) Applicable wheel diameter(φ mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)