(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heavy Load Double Wheel Casters for Low Floors: Model HJTB Bracket Set (No Wheels)

Heavy Load Double Wheel Casters for Low Floors: Model HJTB Bracket Set (No Wheels)

[Features]Twin-wheel casters compatible with wheel diameters of 50 mm, 65 mm, and 75 mm and mounting seat lengths of 82 mm and 100 mm.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
HJTB-50B
HJTB-50U
HJTB-65B
HJTB-65U
HJTB-75B
HJTB-75U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Metal Fitting Color (Finish) Applicable wheel diameter
(φ mm)

753,680 IDR

1 Piece(s) 18 Day(s) or more 55(65)55(65)8282Baked-on Black50

557,780 IDR

1 Piece(s) 18 Day(s) or more 55(65)55(65)8282Trivalent Chromate50

945,860 IDR

1 Piece(s) 12 Day(s) or more 63(78)63(78)100100Baked-on Black65

614,403 IDR

1 Piece(s) 12 Day(s) or more 63(78)63(78)100100Trivalent Chromate65

1,037,302 IDR

1 Piece(s) 62 Day(s) or more 63(78)63(78)100100Baked-on Black75

697,900 IDR

1 Piece(s) 62 Day(s) or more 63(78)63(78)100100Trivalent Chromate75

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Low Floor Heavy Load Stopper (Detail) With freely stopper Fitting Material Steel
Mounting Hole Type Slotted Holes Application OA equipment, information and communication equipment Specifications Bracket Set (without wheels)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)