(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heavy Load Double Wheel Casters for Low Floors: Models HJT, HJT-AD and AD Bracket Sets (No Wheels)

Heavy Load Double Wheel Casters for Low Floors: Models HJT, HJT-AD and AD Bracket Sets (No Wheels)

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
HJT-50B
HJT-50U
HJT-65B
HJT-65U
HJT-75B
HJT-75U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Metal Fitting Color (Finish) Applicable wheel diameter
(φ mm)

269,762 IDR

1 Piece(s) 18 Day(s) or more 55(65)55(65)8282Baked-on Black50

259,452 IDR

1 Piece(s) 18 Day(s) or more 55(65)55(65)8282Trivalent Chromate50

326,554 IDR

1 Piece(s) 12 Day(s) or more 63(78)63(78)100100Baked-on Black65

318,442 IDR

1 Piece(s) 12 Day(s) or more 63(78)63(78)100100Trivalent Chromate65

342,781 IDR

1 Piece(s) 62 Day(s) or more 63(78)63(78)100100Baked-on Black75

341,091 IDR

1 Piece(s) 62 Day(s) or more 63(78)63(78)100100Trivalent Chromate75

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Low Floor Heavy Load Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Slotted Holes Application OA equipment, information and communication equipment Load Category Heavy Load
Specifications Bracket Set (without wheels)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)