(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Power Base Heavy Load WB Model

Power Base Heavy Load WB Model

· Low floor wide type
· Can be easily mounted from above
· Up and down movement is further stabilized with the special 2-hose type
· Proximity switch can be mounted

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WB-800

 
Part Number
WB-800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

13,983,174 IDR

1 Piece(s) 26 Day(s) or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 800 Load (Internal Pressure 0.5 MPa)/Allowable Loading Mass(kgf) 550 Stroke / Up Distance(mm) 30

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)