(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Low Panta Lift TL Type (Medium, Heavy Load)

Low Panta Lift TL Type (Medium, Heavy Load)

· Stable thrust and less load on scissor lifts, thanks to the structure which pushes the table directly upward via an air spring
· Featuring a simple structure for easy maintenance
· Additional processing of the upper table is possible
· Vertical Movement Type

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TL-3-150

 
Part Number
TL-3-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

77,995,693 IDR

1 Piece(s) 26 Day(s) or more

Loading...

  1. 1

Basic Information

Load (Internal Pressure 0.5 MPa)/Allowable Loading Mass(kgf) 400 Stroke / Up Distance(mm) 150

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)