(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SB Type Power Base for Moderate Load

SB Type Power Base for Moderate Load

· Low floor basic type
· Can be easily mounted from above
· Proximity switch can be mounted

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SB-1000
SB-500
SB-800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Load (Internal Pressure 0.5 MPa)/Allowable Loading Mass
(kgf)

10,664,690 IDR

1 Piece(s) 26 Day(s) or more 1000340

8,240,760 IDR

1 Piece(s) 26 Day(s) or more 500140

9,545,946 IDR

1 Piece(s) 26 Day(s) or more 800260

Loading...

  1. 1

Basic Information

Stroke / Up Distance(mm) 30

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)