(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Link Type Power Base Heavy Load HB-N Type

Link Type Power Base Heavy Load HB-N Type

· Built-in parallel link mechanism type
· Hoses can be replaced without disassembly
· Proximity switch can be mounted

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HB-1000N
HB-1100N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Load (Internal Pressure 0.5 MPa)/Allowable Loading Mass
(kgf)

20,371,960 IDR

1 Piece(s) 26 Day(s) or more 1000900

21,478,214 IDR

1 Piece(s) 26 Day(s) or more 11001020

Loading...

  1. 1

Basic Information

Stroke / Up Distance(mm) 45

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)