(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Semiconductor Mounting Spacer / PT-R

Semiconductor Mounting Spacer / PT-R

[Material] PTFE Tube
[Color] Red
[Heat Resistant Temperature] Continuous 240°C Incombustible
[UL Standard] UL94V-0 (Materials)
RoHS-compliant
Other colors are also available (opaque white, black, green, blue).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PT-1001.5R
PT-1010R
PT-1015R
PT-2002R
PT-2002.5R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSO.D.
(mm)
Inner Dia.
(mm)
Thickness/Length

1,381 IDR

50 Piece(s) 16 Day(s) or more 10211.5

2,295 IDR

50 Piece(s) 16 Day(s) or more 102110

2,678 IDR

50 Piece(s) 16 Day(s) or more 102115

1,913 IDR

50 Piece(s) 16 Day(s) or more 10322

1,721 IDR

50 Piece(s) 16 Day(s) or more 10322.5

Loading...

  1. 1

Basic Information

Shape Standard Material Resin Color Red
Detailed Material PTFE Tube Sales Unit Pack-sold

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)