(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Semiconductor Mounting Spacer / PT-G

Semiconductor Mounting Spacer / PT-G

[Material] PTFE Tube
[Color] Green
[Heat Resistant Temperature] Continuous 240°C Incombustible
[UL Standard] UL94V-0 (Materials)
RoHS-compliant
Other colors are also available (opaque white, black, red, blue).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PT-1001G
PT-1015G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSThickness/Length

1,381 IDR

50 Piece(s) 22 Day(s) or more 101

2,678 IDR

50 Piece(s) 22 Day(s) or more 1015

Loading...

  1. 1

Basic Information

Shape Standard Material Resin O.D.(mm) 2
Inner Dia.(mm) 1 Color Green Detailed Material PTFE Tube
Sales Unit Pack-sold

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)