(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Semiconductor Mounting Spacer / PT-BU

Semiconductor Mounting Spacer / PT-BU

[Material] PTFE Tube
[Color] Blue
[Heat Resistant Temperature] Continuous 240°C Incombustible
[UL Standard] UL94V-0 (Materials)
RoHS-compliant
Other colors are also available (opaque white, black, red, green).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PT-1000.5BU
PT-1001.5BU
PT-1010BU
PT-1015BU
PT-2001BU
PT-2001.5BU
PT-2002BU
PT-2006BU
PT-2007BU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSO.D.
(mm)
Inner Dia.
(mm)
Thickness/Length

1,381 IDR

50 Piece(s) 16 Day(s) or more 10210.5

1,531 IDR

50 Piece(s) 16 Day(s) or more 10211.5

2,295 IDR

50 Piece(s) 16 Day(s) or more 102110

2,333 IDR

50 Piece(s) 16 Day(s) or more 102115

1,381 IDR

50 Piece(s) 16 Day(s) or more 10321

1,381 IDR

50 Piece(s) 16 Day(s) or more 10321.5

1,721 IDR

50 Piece(s) 16 Day(s) or more 10322

2,103 IDR

50 Piece(s) 16 Day(s) or more 10326

2,295 IDR

50 Piece(s) 16 Day(s) or more 10327

Loading...

  1. 1

Basic Information

Shape Standard Material Resin Color Blue
Detailed Material PTFE Tube Sales Unit Pack-sold

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)