(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Blue Duracon, Spacer (Hexagonal) / BS-BUWE

Blue Duracon, Spacer (Hexagonal) / BS-BUWE

[Nominal of Thread (M)] 3/4
Main Body
[Material] Duracon (POM EX-09)
[Color] Blue
Threaded
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BS-325BUWE

 
Part Number
BS-325BUWE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

8,798 IDR

50 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Details Hexagon End Shape (Left) Male thread End Shape (Right) Female Thread
Material Resin Wrench Flats B(mm) 5.5 Surface Treatment NA
Post Type Solid Scale No memory Length L(mm) 25
Pilotted Ends NA Gas Vent Hole NA Material Details Duracon (POM EX-09)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)