(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Blue Duracon, Spacer (Hexagonal) / BS-BUE

Blue Duracon, Spacer (Hexagonal) / BS-BUE

[Nominal Thread Diameter (M)] 3/4
Main body
[Materials] Duracon (POM EX-09)
[Color] Blue
Male screw
[Materials] Free-cutting brass (C3604BD) with cadmium content of less than 75 ppm
[Treatment] Nickel plating (Ni)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BS-310BUE
BS-320BUE
BS-330BUE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength L
(mm)

7,649 IDR

50 Piece(s) 16 Day(s) or more 1010

9,180 IDR

50 Piece(s) 16 Day(s) or more 1020

10,518 IDR

50 Piece(s) 16 Day(s) or more 1030

Loading...

  1. 1

Basic Information

Type Details Hexagon End Shape (Left) Male thread End Shape (Right) Female Thread
Material Resin Wrench Flats B(mm) 5.5 Surface Treatment NA
Post Type Solid Scale No memory Pilotted Ends NA
Gas Vent Hole NA Material Details Duracon (POM EX-09)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)