(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Black Duracon Spacer (Hexagonal) / Screw-In Adhesive Fixation / BS-BWE

Black Duracon Spacer (Hexagonal) / Screw-In Adhesive Fixation / BS-BWE

[Nominal of Thread (M)] 2/2.6/3/4
Main Body
[Material] Duracon (POM)
[Color] Black
[Heat Warping Temperature] 1.82 MPa: 110°C
[UL Standard] UL94-HB (Materials)
Threaded
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BS-2015BWE
BS-2025BWE
BS-2606BWE
BS-2611BWE
BS-2613BWE
BS-2615BWE
BS-2616BWE
BS-306BWE
BS-315BWE
BS-325BWE
BS-330BWE
BS-410BWE
BS-412BWE
BS-425BWE
BS-448BWE
BS-464BWE
BS-465BWE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSWrench Flats B
(mm)
Length L
(mm)

10,136 IDR

50 Piece(s) 16 Day(s) or more 10415

11,474 IDR

50 Piece(s) 16 Day(s) or more 10425

7,650 IDR

50 Piece(s) 16 Day(s) or more 1056

7,458 IDR

50 Piece(s) 16 Day(s) or more 10511

8,415 IDR

50 Piece(s) 16 Day(s) or more 10513

8,033 IDR

50 Piece(s) 16 Day(s) or more 10515

8,415 IDR

50 Piece(s) 16 Day(s) or more 10516

6,120 IDR

50 Piece(s) 16 Day(s) or more 105.56

6,503 IDR

50 Piece(s) 16 Day(s) or more 105.515

9,370 IDR

50 Piece(s) 16 Day(s) or more 105.525

10,518 IDR

50 Piece(s) 16 Day(s) or more 105.530

8,988 IDR

50 Piece(s) 16 Day(s) or more 10710

8,988 IDR

50 Piece(s) 16 Day(s) or more 10712

10,328 IDR

50 Piece(s) 16 Day(s) or more 10725

16,637 IDR

50 Piece(s) 16 Day(s) or more 10748

18,550 IDR

50 Piece(s) 16 Day(s) or more 10764

18,933 IDR

50 Piece(s) 16 Day(s) or more 10765

Loading...

  1. 1

Basic Information

Type Details Hexagon End Shape (Left) Male thread End Shape (Right) Male thread
Material Resin Surface Treatment NA Post Type Solid
Scale No memory Pilotted Ends NA Gas Vent Hole NA
Material Details Duracon (POM)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)