(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Titanium Spacer (Hexagonal) / ASTI

Titanium Spacer (Hexagonal) / ASTI

[Nominal of Thread (M)] 3/4
[Material] Pure Titanium
[Processing] Degreasing
Lightweight titanium has specific gravity about 60% of that of stainless steel, as well as excellent chemical resistance and especially seawater resistance.
Since titanium is non-magnetic, it can be used for electronic equipment, semiconductor manufacturing equipment, medical equipment and the like that require non-magnetic properties.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ASTI-412

 
Part Number
ASTI-412
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

208,258 IDR

10 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Details Hexagon End Shape (Left) Female Thread End Shape (Right) Female Thread
Material Titanium Wrench Flats B(mm) 7 Surface Treatment NA
Post Type Solid Scale No memory Length L(mm) 12
Pilotted Ends NA Gas Vent Hole NA Cleaning Method Degreasing
Material Details Pure Titanium

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)