(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Eco Spacer (Round/Slotted) / ARE-SN (ARE-305SN)

Eco Spacer (Round/Slotted) / ARE-SN ARE-305SN

[Nominal of Thread (M)] 3
[Material] Lead-Free Free-Cutting Brass (Bismuth Base)
[Processing] Nickel Plating (Ni)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ARE-305SN

 
Part Number
ARE-305SN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength L
(mm)

8,224 IDR

50 Piece(s) 16 Day(s) or more 105

Loading...

  1. 1

Basic Information

Type Details Circular End Shape (Left) Female Thread End Shape (Right) Female Thread
Outer Dia. D(Ø) 6 Material Brass Surface Treatment Electroless Nickel Plating
Post Type Solid Scale No memory Pilotted Ends NA
Gas Vent Hole NA Material Details Lead-Free Free-Cutting Brass (Bismuth Base) Details of Surface Treatment Nickel Plating (Ni)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)