(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Spacer (Hex / Pickling Treatment) / BSL-E Different Diameters (BSL-3220E)

Aluminum Spacer (Hex / Pickling Treatment) / BSL-E Different Diameters BSL-3220E

[Nominal of Thread (M)] 3·2.6/4·3
[Material] Lead-Free Free-Cutting Aluminum (CB156) Lead Content 10 ppm or Less
[Processing] Pickling

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BSL-3220E

 
Part Number
BSL-3220E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength L
(mm)

14,343 IDR

50 Piece(s) 16 Day(s) or more 1020

Loading...

  1. 1

Basic Information

Type Details Hexagon End Shape (Left) Male thread End Shape (Right) Female Thread
Material Aluminum Wrench Flats B(mm) 5.5 Surface Treatment NA
Post Type Solid Scale No memory Pilotted Ends NA
Gas Vent Hole NA Cleaning Method Pickling Material Details Lead-Free Free-Cutting Aluminum (CB156)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)