(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nylon Spacer (Hexagonal) with PW / WSN

Nylon Spacer (Hexagonal) with PW / WSN

[Nominal of Thread (M)] 2/3/4
[Material] (body, washer): Nylon 66
[Color] Translucent
[Heat Warping Temperature] 1.82 MPa: 75°C
[UL Standard] UL94V-2 (Materials)

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WSN-406.5

 
Part Number
WSN-406.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

5,546 IDR

50 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Details Hexagon End Shape (Left) Male thread End Shape (Right) Female Thread
Material Resin Wrench Flats B(mm) 7 Surface Treatment NA
Post Type Solid Scale No memory Length L(mm) 6.5
Pilotted Ends NA Gas Vent Hole NA Material Details Nylon 66

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)