(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PPS Spacer (Hexagonal) Integrated Insert Molding / EMP-E

PPS Spacer (Hexagonal) Integrated Insert Molding / EMP-E

[Nominal of Thread (M)] 3
Main Body
[Material] PPS (Polyphenylene Sulfide) Grade #AR04 40% Glass Fiber Filled
[Color] Black
[Heat Warping Temperature] 1.82 MPa: 260°C
[UL Standard] UL94V-0 (Materials)
Metal part
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)
* Resin portion is not hollow

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EMP-310E

 
Part Number
EMP-310E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

15,300 IDR

50 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Details Hexagon End Shape (Left) Male thread End Shape (Right) Male thread
Material Resin Wrench Flats B(mm) 6 Surface Treatment NA
Post Type Solid Scale No memory Length L(mm) 10
Pilotted Ends NA Gas Vent Hole NA Material Details PPS (Polyphenylene sulfide)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)