(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

D-Sub Connector Mounting Spacer (Lead-Free Brass-Nickel Plating)/DSE-0000CN

D-Sub Connector Mounting Spacer (Lead-Free Brass-Nickel Plating)/DSE-0000CN

[Nominal of Thread] 2.6·#4
[Material] Lead-Free Free-Cutting Brass (Bismuth Base)
[Processing] Nickel Plating (Ni)
Can be used as a spacer for mounting D-sub connectors used in computers, computer peripherals, control equipment, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DSE-1050CN

 
Part Number
DSE-1050CN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

8,224 IDR

50 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Details Hexagon End Shape (Left) Male thread End Shape (Right) Female Thread
Material Brass Wrench Flats B(mm) 5 Surface Treatment Electroless Nickel Plating
Post Type Solid Scale No memory Length L(mm) 5
Pilotted Ends NA Gas Vent Hole NA Screw length(mm) 10
Material Details Lead-Free Free-Cutting Brass (Bismuth Base) Details of Surface Treatment Nickel Plating (Ni)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)