(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adjusting Bolt (For Heavy Weight)

Adjusting Bolt (For Heavy Weight)

【Product Specifications】
・Material-Steel (Trivalent chromate)
・Base dia.-60mm
・Thread size-M12x50
・Load capacity(kg)-1500

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

EA949GY-524

 
Part Number
EA949GY-524
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

322,316 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Material Steel (Trivalent chromate treatment) Product Detail Type ⌀60mm/M20×180mm Detail 1 Base Diameter: ⌀60 mm
Thread Size (mm) M20×180mm Load Capacity (kg) 4000 kg

Please check the type/dimensions/specifications of the part EA949GY-524 in the Adjusting Bolt (For Heavy Weight) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)