(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hikari Hook for Punching Board

Hikari Hook for Punching Board

[Features]
· Hook for peg board.

[Product Specifications]
· Width (mm): 230
· Length (mm): 42
· Load Capacity (kg): 2
· Product Name: 5 Hook
· JAN code: 4977720157993
· Trusco Code: 780-6817
· Single Unit Quantity: 1 Pc
· Mass: 82 g
[Material / Finish]
· Iron, Chrome Plating

(i)Caution

  • Use of 6 to 8 stoppers is recommended.

Part Number

Configured Part Number is shown.

PBYF-55

Part Number
PBYF-55
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

120,616 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PBYF-55 in the Hikari Hook for Punching Board series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)