(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

L-Shaped Hook: Part For Punchboard【1-20 Pieces Per Package】

L-Shaped Hook: Part For Punchboard

[Features]
· Hook for punchboard.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • We recommend using 6 to 8 fixtures.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PBLF-51
PBLFN-24
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

97,693 IDR

1 Piece(s) 12 Day(s)

375,385 IDR

20 Pieces Per Package

1 Pack(s) Quote

Loading...

  1. 1

Basic Information

Wall/Window hardware/Shelf type Perforated Board Specifications Economical (no cap) Shape L type
Size(mm) About 45 × 53 (48) × 3.6 Material Hook: Steel, Fixtures: Stainless Steel / PVC Surface Treatment Chrome plating finish
JAN code 4977720158112 Qty. 20

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)