(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Reinforcing Hardware, 2 × 4 Support Pillar Leg Hardware (10179000)

Reinforcing Hardware, 2 × 4 Support Pillar Leg Hardware 10179000

Daidohant, Wood Joint Bracket, Reinforcing Hardware, 2 × 4 Support Belt Hardware

Part Number

Configured Part Number is shown.

10179000

補強金物 2X4サポート 帯金物:関連画像補強金物 2X4サポート 帯金物:関連画像

Part Number
10179000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSurface Finish Length
(mm)
JAN code Mass
(g)

82,154 IDR

1 Piece(s) Quote Powder Baked Paint (Black)1204962123790007147

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking 2 × 4 hardware Material Iron
Thickness(mm) 2 Width(mm) 80

Please check the type/dimensions/specifications of the part 10179000 in the Reinforcing Hardware, 2 × 4 Support Pillar Leg Hardware series.

Products like this...

Part Number
10179001
10179022
10179023
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSurface Finish Length
(mm)
JAN code Mass
(g)

140,154 IDR

1 Piece(s) Quote Powder Baked Paint (Black)2404962123790014295

75,231 IDR

1 Piece(s) Quote Bright Chromate Plating1204962123790229147

130,462 IDR

1 Piece(s) Quote Bright Chromate Plating2404962123790236295

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)