(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

19mm Air Filter【2 Pieces Per Package】

19mm Air Filter

【Product Specifications】
・Thickness-19mm
・Standard air velocity-0.5m/s
・Material-Polyolefin
・For paint booth
・Incombustible
・This product collects visible particles efficiently.
・Dim. (mm)…610 x 610

Part Number

Configured Part Number is shown.

EA997PD-7

Part Number
EA997PD-7
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

633,470 IDR

2 Pieces Per Package

1 Pack(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Related Products Operating Environment Flame Resistance Operating Temperature 60°C or less
Standard wind speed 0.5 m/s Materials Polyolefin Thickness 19mm
Size 500×500mm JAN code 4548745453966 Average collection efficiency up to 98%
Note PA305 Quantity 2 pcs.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)