(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MC Nylon Wheel EA986WA-180

MC Nylon Wheel EA986WA-180

【Product Specifications】
・No bearing
・Material-MC nylon
・Heat-proof temperature--40℃ to 120℃
・Wheel dia. x W…180 x 45mm
・Load…1,200kg
・Shaft dia.…20mm

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

EA986WA-180

Part Number
EA986WA-180
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,591,567 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)