(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gear Head (for 40W) EA968CY-30

Gear Head (for 40W) EA968CY-30

【Product Specifications】
・For 40W
・Ball bearing type
・Size-90mm
・The reduction gear ratio-1/30
・Allowable torque(N・m)-50Hz:7.3、60Hz:6.01

Part Number

Configured Part Number is shown.

EA968CY-30

Part Number
EA968CY-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,571,282 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)