(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gear Head (for 15W) EA968CW-3

Gear Head (for 15W) EA968CW-3

【Product Specifications】
・For 15W
・Ball bearing type
・Size-70mm
・The reduction gear ratio-1/3
・Allowable torque(N・m)-50Hz:0.31、60Hz:0.29

Part Number

Configured Part Number is shown.

EA968CW-3

Part Number
EA968CW-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,137,857 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)