(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hexagon Headed Bolt (Hot-Dip Galvanizing) EA949LE-60【4 Pieces Per Package】

Hexagon Headed Bolt (Hot-Dip Galvanizing) EA949LE-60

【Product Specifications】
・Material …Iron (Molten Zinc Plating )
・Size …W3/8 ×60mm
・Qty. Per Unit …4

Part Number

Configured Part Number is shown.

EA949LE-60

Part Number
EA949LE-60
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

68,910 IDR

4 Pieces Per Package

1 Pack(s) 8 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)