(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stop Looseness Nylon Lock Nut [Stainless] EA949GM-108【4 Pieces Per Package】

Stop Looseness Nylon Lock Nut [Stainless] EA949GM-108

【Product Specifications】
・Material …Stainless
・Coarse Pitch Thread
・Nylon Ring Inside The Nut Is Effective For Preventing Loosening Caused By Friction.
・Size …M8
・Qty. Per Unit …4

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EA949GM-108

 
Part Number
EA949GM-108
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

132,702 IDR

4 Pieces Per Package

1 Pack(s) 8 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)