(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Line Type] Oil Window EA949CX-71

[Line Type] Oil Window EA949CX-71

【Product Specifications】
・Body-Material: nylon resin, Color: black
・Window material-Special transparent polyamide
・Level dial material-Aluminum
・Fitting type
・A…28
・B…15
・C…7
・D…4.5
・E…26

Part Number

Configured Part Number is shown.

EA949CX-71

Part Number
EA949CX-71
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

201,491 IDR

1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)