(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Line Type] Oil Window EA949CX-61 (Part Numbers)

[Line Type] Oil Window EA949CX-61

【Product Specifications】
・Body-Material: polycarbonate, Color: clear
・Level dial material-Aluminum
・Fitting type
・A…18
・B…9
・C…7
・D…3
・E…17

Part Number

Configured Part Number is shown.

EA949CX-61

Part Number
EA949CX-61
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

121,722 IDR

1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)