(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Star Type] Oil Window EA949CX-52

[Star Type] Oil Window EA949CX-52

【Product Specifications】
・Body material-Nylon resin
・Level dial material-Aluminum
・Window material-Special transparent polyamide
・Oil seal material-NBR (Nitrile rubber)
・A…1/2PF
・B…14.5
・C…28
・D…10
・E…8.5

Part Number

Configured Part Number is shown.

EA949CX-52

Part Number
EA949CX-52
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

149,966 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)