(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Valve cap

Valve cap

【Product Specifications】
・Material-Cap and thread: polyamide,Spring: SUS302,Packing: nitrile rubber (NBR)
・Gasoline and alcohol cannot be used.
・When the tank reaches a certain air pressure, the valve automatically opens to release the high-pressure air.
・Use thistool for speed reducers, variators, compressors that need to vent compressed air.
・A…PF1/2
・C…31
・D…30
・E…14
・Low pressure activation…10mbar

Part Number

Configured Part Number is shown.

EA949CW-64

Part Number
EA949CW-64
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

262,766 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Related Components Material Details Cap screw: Polyamide, spring: SUS302, packing: Nitrile rubber (NBR) JAN Code 4518340225701

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)