(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Male Threaded Wing Knob EA948BR-53

Male Threaded Wing Knob EA948BR-53

【Product Specifications】
・Material-Knob: polyamide (glass fiber reinforcement), Cap: polyamide
・Thread material: -51 to -69: steel (S10C), -71 to -84: SUS303
・Screw…M6 x 20
・A…47
・B…24
・C…13.5
・Cap color…Orange

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

EA948BR-53

Part Number
EA948BR-53
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

127,411 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)