(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rubber Tie EA475WN-4【2 Pieces Per Package】

Rubber Tie EA475WN-4

【Product Specifications】
・Materials-Rubber, carbon steel wire
・Weather-resistant
・Can be used for various applications such as bundling and hanging cords.
・Usable repeatedly
・Length-457mm
・Color-Black
・Qty. per unit-2 pcs

Part Number

Configured Part Number is shown.

EA475WN-4

Part Number
EA475WN-4
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

223,175 IDR

2 Pieces Per Package

1 Pack(s) 10 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)