(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Weather-Proof Binding Band (OD Color) EA475F-300【100 Pieces Per Package】

Weather-Proof Binding Band (OD Color) EA475F-300

【Product Specifications】
・Material-High grade nylon 66
・Length(mm)…300
・Width(mm)…4.5
・Max D.(mm)…85
・Tensile strength…35kgf

Part Number

Configured Part Number is shown.

EA475F-300

Part Number
EA475F-300
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

321,072 IDR

100 Pieces Per Package

1 Pack(s) 9 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)