(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

(Full bore type) Ball Valve [Brass] EA470GB-6

(Full bore type) Ball Valve [Brass] EA470GB-6

【Product Specifications】
・Material-Brass
・Max. pressure-2.8MPa(-15 to 100℃)
・Service temperature-0.5MPa(-15 to 150℃)
・Fluid ... hot and cold water, antifreeze, oil, air
・Full bore type
・Thread size(Rc)-3/4

Part Number

Configured Part Number is shown.

EA470GB-6

Part Number
EA470GB-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

398,630 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)