(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini Ball Valve (Female x Female) EA470FB-6

Mini Ball Valve (Female x Female) EA470FB-6

【Product Specifications】
・Material-Body: brass (chrome plating)
・Applicable fluid-Water, air
・Max pressure-1.5MPa (water pressure)
・Service temperature-0 to 120℃
・Optimal for piping at a narrow passage
・Hexagonal socket dia.: -2 to -4: 3mm, -6, -8: 5mm
・Inlet screw…G3/4
・Outlet screw…G3/4

Part Number

Configured Part Number is shown.

EA470FB-6

Part Number
EA470FB-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

698,692 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)