(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pilot operated piston type solenoid valve

Pilot operated piston type solenoid valve

【Product Specifications】
・Applicable fluid-Steam, cold and hot water, air, nitrogen gas, carbon dioxide gas (dry condition), argon gas, oil (20cSt or less)
・Applicable pressure range-0 to 1.0MPa (vacuum unusable)
・Min. operating differential pressure-0MPa (a differential pressure of 0.03MPa or more is necessary for a lateral coil.)
・Fluid temperature-5 to 180℃ (no freezing)
・Operating method-Energization time type
・Rated voltage-100/200VAC selectable (for both 50/60Hz)
・Applicable to terminal boxes and conduits as well as normal lead wires
・Possible to mount horizontally and vertically
・Protective structure not affected by water drops (splash-proof type)
・Class H, which is excellent in insulation at high temperature, is standard.
・Nominal dia.…10A(3/8)
・Screw dim.…Rc(PT)3/8

Part Number

Configured Part Number is shown.

Part Number
EA470DV-3
EA470DV-4
EA470DV-6
EA470DV-8
EA470DV-12
EA470DV-14
EA470DV-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCV Value JAN Code Thread size Nominal diameters

5,337,806 IDR

1 Piece(s) 8 Day(s) or more 103.04548745590555Rc (PT) 3/8 "10A(3/8”)

5,639,084 IDR

1 Piece(s) 12 Day(s) or more 104.54548745590562Rc (PT) 1/2 "15A(1/2”)

5,964,139 IDR

1 Piece(s) 8 Day(s) or more 107.54548745590586Rc (PT) 3/4 "20A(3/4”)

6,961,326 IDR

1 Piece(s) 17 Day(s) or more 10124548745590593Rc (PT) 1 "25A(1”)

10,870,510 IDR

1 Piece(s) 17 Day(s) or more 1017.74548745588255Rc (PT) 1 · 1/4 "32A(1·1/4”)

11,177,915 IDR

1 Piece(s) 8 Day(s) or more 1025.04548745588262Rc (PT) 1 1/2 "40A(1·1/2”)

13,422,566 IDR

1 Piece(s) 8 Day(s) or more 1033.64548745588279Rc (PT) 2 "50A(2”)

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Single Use Mounting Orientation Direct
Minimum operating differential pressure 0 MPa (If the coil is oriented sideways, a differential pressure of 0.03 MPa or more is required.) Fluid Temperature 5 to 180°C (No Freezing Allowed) Rated voltage AC100/200 V selection type (for both 50 and 60 Hz)
Applicable Pressure Range 0 to 1.0 MPa (Vacuum cannot be used) Compatible fluid Steam, cold / hot water, air, nitrogen gas, carbon dioxide (dry state), argon gas, oil (20 cSt or less)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)