(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electric Ball Valve EA470BH-12

Electric Ball Valve EA470BH-12

【Product Specifications】
・Material-Valve body: stainless steel (SCS14A)
・Max. operating pressure-0.98MPa
・Applicable fluid-Air, water, oil
・Power supply-100VAC (50/60Hz)
・Rated current--2 to -10: 90mA, -12 to -20: 100mA
・Max. power consumption--2 to -10: 9W, -12 to -20: 10W
・Max. output torque--2 to -6: 1.9Nm, -10: 3.9Nm, -12 to -20: 9.8Nm
・Function-90° of normal and counter turn
・Waterproof structure-Equivalent to IP56
・Screw dim. (PT)…1.1/4
・50Hz…15sec
・60Hz…13sec

Part Number

Configured Part Number is shown.

EA470BH-12

Part Number
EA470BH-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

7,941,245 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)