(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Valve [Stainless Steel] EA470AJ-4

Ball Valve [Stainless Steel] EA470AJ-4

【Product Specifications】
・Material-Stainless steel (SCS13A)
・Max. pressure (water, oil, gas)-Normal temperature: 1.37MPa (14kgf/cm2)
・Full bore type
・Screw dim. (PT)…1/2

Part Number

Configured Part Number is shown.

EA470AJ-4

Part Number
EA470AJ-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,021,713 IDR

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)