(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball valve (full bore) EA470A-2/3/4/6/12

Ball valve (full bore) EA470A-2/3/4/6/12

[Main Body Shape]Straight, [Main Body Materials] Brass, [Fluids Used] Water/air with surface treatment options: Nickel plating

Part Number

Configured Part Number is shown.

Part Number
EA470A-2
EA470A-3
EA470A-4
EA470A-6
EA470A-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal JAN Code Pressure Resistance (MAX)

296,200 IDR

1 Piece(s) 8 Day(s) or more 1/4B1/4B45183405463634.5 MPa (at water temperature 0°C /20°C)

356,545 IDR

1 Piece(s) 8 Day(s) or more 3/8B3/8B45183401436303.9MPa (at water temperature 0°C /20°C)

380,084 IDR

1 Piece(s) 8 Day(s) or more 1/2B1/2B45183400223313.5 MPa (at water temperature 0°C /20°C)

486,156 IDR

1 Piece(s) 8 Day(s) or more 3/4B3/4B45183400223483 MPa (at water temperature 0°C /20°C)

1,062,850 IDR

1 Piece(s) 8 Day(s) or more 1 1/4B1 1/4B45183405463702 MPa (at water temperature 0°C /20°C)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Brass Applicable Fluid Water / Air
Supply Side, Connection Type G Control Side, Connection Type G Handle Shape Lever
Operating Temperature Range(°C) -10::100 Specifications Full-bore type Surface Treatment Nickel plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)