(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Valve [Brass] EA470A-14 (Part Numbers)

Ball Valve [Brass] EA470A-14

【Product Specifications】
・Service temperature (water): -10℃ to 100℃
・Withstanding pressure at a water temperature between 0 to 20℃
・Use at 40℃ and 0.9MPa or below for air.
・Material-Brass (nickel plating)
・Full bore type
・Screw dim. (PF)…1.1/2
・MAX. pressure…2MPa

Part Number

Configured Part Number is shown.

EA470A-14

Part Number
EA470A-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,574,738 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)