(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Crimping Socket (Sealing Socket) EA469WA-30 (Part Numbers)

Crimping Socket (Sealing Socket) EA469WA-30

【Product Specifications】
・For joint and straight pipe parts
・Material-Body: ductile cast iron (FCD450), Packing: nitrile rubber (special heat-proof agent contained)
・Withstanding pressure-2MPa (20kgf/cm2)
・Heat-proof temperature--30℃ to 130℃
・Applicable fluid-Water, hot water, oil, steam
・It can be used to repair leaks in the threaded section of a joint such as a tee, elbow and socket and in the pinhole of a straight pipe.
・-24 and above include a hex wrench and a pipe handle.
・Nominal dia.…80(3)
・Applied hex wrench…12mm

Part Number

Configured Part Number is shown.

EA469WA-30

Part Number
EA469WA-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

4,983,931 IDR

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)