(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Flapper type]Sight Glass (Stainless Steel)

[Flapper type]Sight Glass (Stainless Steel)

【Product Specifications】
・Material-SCS13A (stainless cast steel)
・Max. operating pressure-0.98MPa (10kgf/cm2)
・Max. service temperature-150℃
・Applied glass-Tempered glass
・Nominal dia.…20A
・Thread…PT3/4

Part Number

Configured Part Number is shown.

Part Number
EA469SD-3
EA469SD-4
EA469SD-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpecification 1 Specifications 2

4,107,250 IDR

1 Piece(s) 17 Day(s) or more ·Materials: SCS13A (Stainless Cast Steel)·Maximum Working Pressure: 0.98 MPa (10 kgf/cm2)·Maximum operating temperature: 150°C ·Glass used: Tempered glass/connection: Threaded Rc (PT)/Nominal diameter: 10 A·Thread size: PT3/8"/Size (mm): A: 10, L: 70, H (approx.): 45·Weight: 0.4 kg·JAN: 4548745575026

4,103,190 IDR

1 Piece(s) 8 Day(s) or more ·Materials: SCS13A (Stainless Cast Steel)·Maximum Working Pressure: 0.98 MPa (10 kgf/cm2)·Maximum operating temperature: 150°C ·Glass used: Tempered glass/connection: Threaded Rc (PT)/Nominal diameter: 15 A·Thread size: PT1/2""·Size (mm): A: 15, L: 95, H (approx.): 61·Weight: 0.7 kg·JAN: 4548745575057

4,942,767 IDR

1 Piece(s) 8 Day(s) or more ·Materials: SCS13A (Stainless Cast Steel)·Maximum Working Pressure: 0.98 MPa (10 kgf/cm2)·Maximum operating temperature: 150°C ·Glass used: Tempered glass/connection: Threaded Rc (PT)/Nominal diameter: 20 A·Thread size: PT3/4""·Size (mm): A: 20, L: 100, H (approx.): 66·Weight: 0.8 kg·JAN: 4548745575224

Loading...

  1. 1

Basic Information

Specifications 3 ·Flapper Type Sight Glass: It incorporates a flapper (metal plate) held down by a spring. The metal plate moves in response to the flow, allowing you to visually see the fluid flow.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)