(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lift Check Valve (Made of ductile cast iron)

Lift Check Valve (Made of ductile cast iron)

【Product Specifications】
・Material-Body: ductile cast iron (FCD-S)
・Max. pressure-Air, gas, oil, steam, pulsating water (220℃ or less): 0.98MPa (10kgf/cm2), Still water (120℃ or less): 1.37MPa (14kgf/cm2)
・Thread (PT)…1.1/2

Part Number

Configured Part Number is shown.

Part Number
EA465AF-4
EA465AF-6
EA465AF-10
EA465AF-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal JAN Code

609,554 IDR

1 Piece(s) 8 Day(s) or more 1/2B1/2B4548745611656

761,493 IDR

1 Piece(s) 8 Day(s) or more 3/4B3/4B4548745611663

911,995 IDR

1 Piece(s) 17 Day(s) or more 1B1B4548745611670

1,943,785 IDR

1 Piece(s) 17 Day(s) or more 1 1/2B1 1/2B4548745611908

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil / Gas Nominal Pressure 10K Material Ductile Cast Iron
Supply Side, Connection Type Rc (R) Control Side, Connection Type Rc (R) Max. Operating Pressure(MPa) 1.37
Maximum pressure Air / gas / oil / steam / pulsating water (220°C or less): 0.98 MPa (10 kgf/cm2), still water (120°C or less): 1.37 MPa (14 kgf/cm^2) Material Details Body: Ductile iron (FCD-S), cap: SUS403, disc: SUS403, body seat ring: SUS403

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)