(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hose nipple (Steel galvanized)

Hose nipple (Steel galvanized)

ESCO Co., Ltd Hose fitting, Hose nipple (Steel zinc plating).

Part Number

Configured Part Number is shown.

Part Number
EA463M-10
EA463M-13
EA463M-15
EA463M-19
EA463M-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN Code Compatible Hose Inner Diameter

118,838 IDR

1 Piece(s) 8 Day(s) or more 45183400215183/8" (10 mm)

100,326 IDR

1 Piece(s) 8 Day(s) or more 45183400215251/2 " (13 mm)

102,092 IDR

1 Piece(s) 8 Day(s) or more 45183400215325/8" (15 mm)

107,272 IDR

1 Piece(s) 8 Day(s) or more 45183400215493/4" (19 mm)

130,676 IDR

1 Piece(s) 8 Day(s) or more 45183400215561" (25 mm)

Loading...

  1. 1

Basic Information

Type Related Components (Covers) Materials Steel (zinc plating)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)