(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cable tie (SUS304) EA463F-11, FM-1【10 Pieces Per Package】

Cable tie (SUS304) EA463F-11, FM-1

A stainless steel (SUS304) cable tie that can be tightened by hand.

Part Number

Configured Part Number is shown.

EA463FM-51

Part Number
EA463FM-51
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

343,585 IDR

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Classification Related parts/accessories Materials SUS304 Thickness 0.25mm
Overall Length 200mm JAN Code 4518340814745 Quantity 10 pcs.
Cable tie material Stainless Steel Related parts/accessories Zip tie Width 4.6mm
Maximum diameter 50mm Cable Tie Tool EA463F-11, FM-1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)